フリーダイヤル (0120) 217-339
Pasternack
Enterprises
商品計0 点    合計 : ¥0    カートの中を見る      

 

MINI-SMP FEMALE; TERMINATION; 0.5 WATT; 40 GHZ

  ROHS Status  
 

 

 
MINI-SMP FEMALE; TERMINATION; 0.5 WATT; 40 GHZ
製品 ID: PE6162
在庫:
  25 有

定価  ¥19,051
数量別価格1-24 ¥19,051
 25-49 ¥17,718
 50-99 ¥16,384
 100-249 ¥15,241
 250-499 ¥14,479
 500-999 ¥13,908
 1000+ ¥13,336

表示されている価格には消費税は含まれていません。

 
 
記述 
The MINI-SMP is about 70% smaller than standard SMP connector interfaces, offering designers a solution for high-packaging-density and tight-spaced applications. The connector is available for cable, pc-board, and surface-mount connections, in straight and right-angle plug and jack configurations. The connector meets MIL-STD-202 testing requirements and mates with GPPO and SSMP devices. A full range of adapter support is available for circuit and cable development and testing. This Termination (or Load) is rated to 40 GHz, for 0.5 Watt at 50 Ωs.
 
 
  オーダーオプション :  
 
  数量