Bias Tee (Bias T)
Pasternack Bias Tee (Bias T)
Bias Tee (Bias T) components are primarily used in applications to inject DC currents or voltages in RF circuits. The bias tee injects DC currents or voltage RF circuits without affecting the RF signal through the main transmission path. Our line of bias tees are primarily used in applications to add or remove DC power in RF circuits or coax cables without affecting the RF signal through the main transmission path.
Pasternack bias t components are available in a wide range of frequencies. Several bias tee connector choices are available. Some bias tee frequency choices include multiple connector types to choose from.
Bias T components from Pasternack can operate from 100 KHz to 50 GHz . DC current of these bias t products are in levels as high as 7 Amps and as low as 250 mA. VSWR of our bias tees range from 1.80:1 to 1.50:1.
Search Results
Search for: All in Category: Bias Tee returned 16 Products
New Search
| 1 2 Next > |
 |
|
|
50 Ohm SMA Female Bias Tee; 1 GHz - 5 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
50 Ohm SMA Female Bias Tee; 100 MHz - 6 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
50 Ohm SMA Female Bias Tee; 500 MHz - 10 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
50 Ohm SMA Female Bias Tee; 100 KHz - 12.4 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
50 Ohm SMA Female Bias Tee; 100 KHz - 18 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
50 Ohm 3.5mm Female Bias Tee; 100 KHz - 26.5 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
TO BE DISCONTINUED - 50 Ohm 2.92mm Male-Female Bias Tee; 100 KHz - 40 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
50 Ohm 2.4mm Male-Female Bias Tee; 100 KHz - 50 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
50 Ohm SMA Female Bias Tee; 10 MHz - 2.5 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
 |
|
|
50 Ohm N Female Bias Tee; 10 MHz - 2.5 GHz
|
|
|
|
|
|
|
| |
|
|
 |
 |
|
| 1 2 Next > |
|